IESNA:LM-63-2002
[TEST]P243366
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-54)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H560D840-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2191
TILT=NONE
184 -1 1 73 5 1 1 0.229167 3.875 0.08333
1 1 17.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
645.7 649 646.3 641.6 634.2 626.1 614.7 601.9 587.8 572.9
555.4 537.3 518.4 498.2 478.7 456.5 435.6 414.1 389.8 368.3
345.4 321.8 298.3 276 251.1 228.9 204.7 182.5 158.9 135.3
112.4 90.9 69.3 50.5 34.3 20.2 9.4 8.8 7.4 7.4
6.7 6.1 5.4 4.7 4.7 4 3.4 3.4 3.4 2.7
2.7 2 2 1.3 1.3 1.3 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0
645.7 647 645.7 641.6 636.2 628.8 618.7 606.6 593.8 579.7
562.8 546 528.5 510.3 490.1 470.6 451.1 430.2 409.3 387.8
365.6 344 323.2 300.9 278.7 257.2 235 212.1 189.9 168.3
146.8 125.2 105 86.9 70 56.6 44.4 39.7 36.4 33
29.6 26.3 23.6 20.2 17.5 14.8 12.1 9.4 7.4 4.7
2.7 1.3 1.3 1.3 0.7 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
645.7 641.6 641.6 638.2 632.9 626.1 617.4 605.9 593.8 581.7
567.6 551.4 535.2 518.4 499.6 483.4 465.2 447 428.9 408.7
390.5 370.3 350.8 329.9 309 288.8 266.6 246.4 224.2 203.3
182.5 162.3 143.4 125.9 109.1 94.3 82.1 76.1 71.4 67.3
63.3 58.6 54.5 50.5 46.5 42.4 38.4 34.3 31 27.6
23.6 20.2 16.8 13.5 10.1 6.7 3.4 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
645.7 647.7 647 644.3 639.6 633.5 625.5 614 601.9 589.8
576.3 560.8 545.3 529.2 512.3 496.9 479.4 461.2 443.7 426.2
407.3 388.5 369.6 350.8 330.6 310.4 290.2 270 248.4 228.2
207.4 187.2 168.3 150.1 134 119.2 107 99.6 94.3 89.5
84.2 79.4 74.7 70 65.3 60.6 55.9 51.8 47.1 43.1
38.4 34.3 30.3 26.3 22.2 18.2 14.1 10.8 6.7 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0
645.7 646.3 646.3 644.3 638.9 631.5 624.1 613.3 603.9 591.1
575.6 560.8 547.4 531.9 515.7 498.9 482.1 467.2 449.1 432.2
413.4 394.5 376.4 358.2 338.6 318.5 297.6 278.1 257.2 235.6
215.4 195.9 177.1 158.2 142.7 126.6 114.5 107 101.7 96.3
90.9 86.2 80.8 76.1 71.4 66.7 61.9 57.2 52.5 48.5
43.8 39 35 31 26.3 22.2 18.2 14.1 9.4 6.1
2 0 0 0 0 0 0 0 0 0
0 0 0
